Alternate Catalog No. : K655LINKCLR-K0300SWG
Catalog No. : 655LINKCLRK0300SWG
Description: 25KV 600A RETROFIT CAMOP KIT
UPC: 75114300438
RetroFit Cam-Op Connector Kit, 25kv, 600 Amp, Cable Insulation Diameter 1.090-1.310 inches, Conductor Size 350 Stranded/Compressed, SwitchGear
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |