Alternate Catalog No. : 655LINK-CLRF0380BDRG
Catalog No. : 655LINKCLRF0380BDR
Description: 15KV 600A DB CAM-OP RETRO KIT F0380
UPC: 783786435340
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Easily Installed or Removed by Hotstick Operation of the Cam Action Disconnect Lever. |
|
Application |
External Visible Break, Testing, Grounding and Isolation. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700 to 750 kcmil , 900 kcmil |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386. |
Dimensions
|
Size |
20.50 inches from edge of Lever to Bushing Flange. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |