Alternate Catalog No. : 655ETP-K0290-DRG-SG3
Catalog No. : 655ETPK0290DRGSG3
Description: 600 SC WINDOW-OP CONNECTOR ASSY
UPC: 783786827541
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Insulated Cap and Sealing Kit |
|
Application |
600 Amps, 15kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
300 SOL/COMPR kcmil , 350 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.090 inch to 1.310 inch. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |