Catalog No. : 655ETP-NAC04-DRG
Description: 15KV 600A WINDOW OP KIT
UPC: 75114430937
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
ShearBolt Connector, Includes Insulated Cap |
|
Application |
600 Amps, 15 kV |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
750 to 1000 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.180 inch to 1.465 inch. |
Documents/Support Tools
|
Marketing Brochure |