Catalog No. : 655ETP-N0410-SG3
Description: 15KV 600A ETP ELBOW KIT N0410SG3
UPC: 75114298483
15kV, 600 Amp, DeadBreak, Test and Ground Connector Kit, Includes Insulated Cap, Test and Ground Reducing Tap Plug, 600 Series Elbow Housing, Cable Adapter and 0370 style Compression Lug. Cable Insulation 1.515-1.780 inches. Aluminum Compression Lug, Conductor Size 1000 Stranded/Compressed. Cold-Shrinkable Seal with Copper Braid and Constant Force Spring
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Sealing Kit |
|
Application |
600 Amps, 15kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 STR/COMPR kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.515 inch to 1.780 inch. |