Catalog No. : 655ETP-G0230-S
Description: 15KV 600A ETP ELBOW KIT G0230-S
UPC: 783786647736
15kV 600 Series Deadbreak Elbow TAP PLUG Connector, Cable Insulation Diameter 0.760 inch to 0.950 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded #1/ Compacted Solid 1/0 /mmSquared Compact 50. 200ECS Cold-Shrinkable Jacket Seal Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Sealing Kit |
|
Application |
600 Amps, 15kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 0.760 inch to 0.950 inch. |