Catalog No. : 655CK-K5300
Description: 15/25KV 600A CABLE ADPT/LUG K5300
UPC: 783786415977
600 Amp, 15/25KV, Cam-Op, Size Sensitive Kit, (Cable Adapter, and Lug), Cable Insulation Diameter 1.090 inch to 1.310 inch. Bi-Metal Compression Lug. Conductor Size AWG Compressed Stranded 350 /Solid 400 /mmSquared 185.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Conductor Size AWG Compressed Stranded 350 /Solid 400 /mmSquared 185. |
|
Application |
Deadbreak, 600 Amp, 15/25kV |
Specifications
|
Material |
EPDM Rubber Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
6.38 inch Long Adapter, 5.94 inch Long Lug |