Catalog No. : 655CK-K0350-ARR
Description: 15KV 600ACABLE ADAPTER,LUG,RING KIT
UPC: 75114273503
600 Amp, 15/25KV, Cam-Op, Size Sensitive Kit, Cable Adapter and Lug and Adapter Retaining Ring. Cable Insulation Diameter 1.090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 600 /Compacted Solid 600.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 15/25kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size kcmil Compressed/Stranded 600 or Compact/Solid 600. |