Catalog No. : 655CK-K0240-0MA
Description: CABLE ADAPTER & LUG,600A DB,15/25KV
UPC: 783786023288
15/25kV, 600 Amp, Deadbreak, Cable Adapter and Lug. Cable Insulation Diameter 1090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1/0 /Compacted Solid 2/0. 0MA - Metallic Tape Shield Adapter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Metallic Tape Shield Adapter |
|
Application |
Deadbreak, 600 Amp, 15/25kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size AWG Compressed/Stranded 1/0 or Compacted/Solid 2/0. |