Catalog No. : 655CK-J0240
Description: 15-25KV VAULT STRETCH C.A.-LUG 600A
UPC: 75114388023
600 Amp, 15/25KV, Vault Stretcher Size Sensitive Kit, Cable Adapter and Lug. Cable Insulation Diameter 0.980 inch to 1.180 inch. Aluminum Compression Lug. Conductor Size AWG, Compressed Stranded 1/0 or Compacted Solid 2/0. 1-Hole Lug 5.94 inch long, Cable Adapter 6.38 inch long x 2.14 inch Diameter on widest end.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
For Compressed Stranded 1/0 or Compacted Solid 2/0. |
|
Application |
15/25kV, 600 Amps |
Specifications
|
Material |
Aluminum Lug |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Sales Drawing |