Catalog No. : 655CK-H5240
Description: 15/25KV 600A CABLE ADPT/LUG H5240
UPC: 783786415984
600 Amp, 15/25KV, Cam-Op, Size Sensitive Kit, (Cable Adapter, and Lug), Cable Insulation Diameter 0.850 inch to 1.050 inch. Bi-Metal Compression Lug. Conductor Size AWG Compressed Stranded 1/0 /Solid 2/0 /mmSquared 53.49.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 15/25kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size AWG Compressed/Stranded 1/0 or Compacted/Solid 2/0. |