Catalog No. : 655CK-H0270-ARR-S
Description: 15/25KV 600A CAB ADPT/LUG H0270ARRS
UPC: 783786426010
600 Series Straight Receptacle Size Sensitive Kit, 15/25KV, 600 Amp, Dead Break, (Cable Adapter, Retaining Ring and Lug), Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 4/0 or kcmil Solid 250 or mmSquared 126.67. 200ECS Jacket Seal Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Sealing Ring |
|
Application |
Deadbreak, 600 Amp, 15/25kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size AWG Compressed/Stranded 4/0 or Compact/Solid 250 kcmil |