Catalog No. : 655CK-H0250-ARR
Description: 25KV 600A LUG, CABLE ADAPTER KIT
UPC: 75114411080
600 Series Straight Receptacle Size Sensitive Kit, 15/25KV, 600 Amp, Dead Break, (Cable Adapter, Retaining Ring and Lug), Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Compression Lug. Conductor Size AWG Compressed/Stranded 2/0 or Solid 3/0 or Compact 70mm2.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 15/25kV |
Specifications
|
Material |
Adapter EPDM Rubber , Lug Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Lug Length 5.94 inch, Adapter 6.38 inch |