Catalog No. : 655CK-G0230-ARR
Description: 15/25KV 600A CABL ADPT/LUG G0230ARR
UPC: 783786808274
15/25kV, 600 Amp, Deadbreak, Cable Adapter, Lug and Adapter Retaining Ring. Cable Insulation Diameter 0.760 inch to 0.950 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded #1/ Compacted Solid 1/0 /mmSquared Compact 50.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 15/25kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size AWG Compressed/Stranded #1 or Compacted/Solid 1/0 |