Catalog No. : 655CK-F0220-ARR
Description: 15-25 KV STRAIGHT RECEPTACLE KIT
UPC: 75114157896
15/25kV, 600 Amp, Deadbreak, Cable Adapter, Lug and Adapter Retaining Ring. Cable Insulation Diameter 0.640 inch to 0.820 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded #2/Compacted Solid #1/mmSquared Compact 35.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 15/25kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size AWG Compressed Stranded #2 or Compacted Solid #1 |