Catalog No. : 655CK-F0210
Description: 15-25KV STRAIGHT RECEPTACLE KIT
UPC: 75114183864
600 Amp, 15/25KV, Cam-Op, Size Sensitive Kit, Cable Adapter and Lug. Cable Insulation Diameter 0.640 inch to 0.820 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compacted Solid #2.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 15/25kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size AWG Compacted Solid #2. |