Catalog No. : 655CETPF0260DRG
Description: 15KV COMBO T 600 A DB KIT
UPC: 75114177092
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Reducing Tap Plug with Stud, Cable Adapter, Lug and Insulated Cap |
|
Application |
600 Amps, 15kV Connector |
Specifications
|
Conductor Range |
3/0 STR/COMPR AWG , 4/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
13.31 inches width, 10.88 inch bottom edge to center of bushing. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |