Catalog No. : 655CA-J
Description: 15/25KV 600A CABLE ADAPTER .95-1.18
UPC: 783786642205
15/25kV, 600 Amps, Deadbreak Cable Size Adapter. Cable Insulation Diameter 0.980 inch to 1.180 inch. Length 6.38 inch, Diameter 2.14 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fits Cable Insulation Diameter 0.980 inch to 1.180 inch. |
|
Application |
15/25kV 600 Amps Deadbreak Interface between Cable and Elastimold Accessories and provide Electrical Stress Relief |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Slide-On |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Length 6.44 inch, Diameter 2.14 inch |
Documents/Support Tools
|
Sales Drawing |