Catalog No. : 655BEA3-DRG-6
Description: BUSHING CONVERTER
UPC: 783786339372
600 Amp, 15 KV, Stick Op Bushing Adapter, includes Insulating Cap with 72 inch Long Green Ground Cable.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Insulating Cap with 72 inch Long Green Ground Cable |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 Standard |