Catalog No. : 655BEA3-DRG
Description: BUSHING CONVERTER
UPC: 783786328864
15kV, 600/200 Amp Stick Op Loadbreak Bushing Adapter includes Insulating Cap with 38 inch Black Ground Wire.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Includes Insulating Cap with Ground Wire |
|
Application |
15 kV, 600/200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 Standard |
Dimensions
|
Size |
Diameter 3.1 in |