Catalog No. : 655BEA3
Description: WINDOW OP- CA 600 A
UPC: 783786374205
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15Kv Tap, 200 Amp Loadbreak RatedIncludes hex-broach for torque installation. Peroxide-cured insulation and jacket. All copper current path. Constructed of EPDM molded rubber. Converts a 650 series Bushing Interface to a 200 Amp Loadbreak Interface. |
|
Application |
Mates with a 600 Amp bushing interface and provides a 200 Amp loadbreak tap. An access hole thru the bore of the reducing tap plug allows use of a 600AT operating tool to bolt and secure the component to a mating 600 Amp bushing apparatus. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.10 inch (78.7 mm) Diameter |