text.skipToContent text.skipToNavigation

Catalog No. : 650VSA

Description:  VAULT STRETCHER STUD,15/25KV

UPC: 783786281909

15/25kV 600 Amp Series Elbow Deadbreak Connector, Vault Stretcher Threaded Stud, 2.78 inches (70.6 mm) long, 5/8 - 11 UNC-2A Thread on Both Ends.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

5/8-11 UNC-2A Threads on both ends

Application

15/25kV, 600 Amps

Specifications

Material

TinPlated Aluminum

Classifications

Brand Name

Elastimold

Dimensions

Size

2.78 inch long

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant