Catalog No. : 650SA
Description: STUD THREADED 600A DB 15/25KV
UPC: 783786643509
15/25kV 600 Amp Series Deadbreak Elbow Threaded Stud. Aluminum. Electro Tin Plated. Length 2.215 inch. Threaded Length each end .86 inch. 5/8-11 UNC-2A Threaded on Both Ends.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
90 C |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 2.215 inch 5/8-11 UNC-2A Thread |