Catalog No. : 650S-C-0410
Description: CONDUCTOR CONTACT 0410
UPC: 783786648337
Aluminum Crimp Connector. Length 6.625 inch, Diameter 1.84 inch, Wire Size 1000 kcmil Stranded/Compressed. Dies 302 1 3/4 CSA#34. Oil Stop. Oxide Inhibitor and Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
6.625 in |