Catalog No. : 650S-C-0400
Description: CONDUCTOR CONTACT 0400
UPC: 783786352760
Aluminum Crimp Connector. Length 6.625 inch, Diameter 1.66 inch, Wire Size 900 kcmil Stranded/Compressed or 1000 kcmil Compact. Dies 302 1 3/4 CSA#34. Oil Stop. Oxide Inhibitor and Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |