Catalog No. : 650S-C-0380
Description: CONDUCTOR CONTACT 0380
UPC: 783786624409
Aluminum Crimp Connector. Length 6.5 inch, Diameter 1.595 inch, Wire Size 700/750 kcmil Stranded/Compressed or 900 kcmil Compact. Dies 301 1 1/2. Oil Stop. Oxide Inhibitor and Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
6.5 in |