Catalog No. : 650S-C-0360
Description: CONDUCTOR CONTACT
UPC: 783786339631
Aluminum Crimp Connector. Length 6.5 inch, Diameter 1.66 inch, Wire Size 800 kcmil Stranded/Compressed. Dies 474 1 5/8 CSA #32. Oil Stop. Oxide Inhibitor and Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
6.5 in |