Catalog No. : 650S-C-0320
Description: CONDUCTOR CONTACT 0320
UPC: 783786339617
Aluminum Crimp Connector. Length 6.5 inch, Diameter 1.32 inch, Wire Size 450 kcmil Stranded/Compressed or 550 kcmil Compact. Dies 300, 1 5/16H. Oil Stop. Oxide Inhibitor and Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
6.5 in |