Catalog No. : 650S-C-0300
Description: CONDUCTOR CONTACT 0300
UPC: 783786621484
Aluminum Crimp Connector. Length 5.25 inch, Diameter .85 inch, Wire Size 350 kcmil Stranded/Compressed or 400 kcmil Compact. Dies 299, 1 1/8-2. Oil Stop. Oxide Inhibitor and Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
5.25 in |