Catalog No. : 650S-C-0270
Description: CONDUCTOR CONTACT 0270
UPC: 783786629855
Aluminum Crimp Connector. Length 5.25 inch, Diameter .85 inch, Wire Size 4/0 Stranded/Compressed AWG or 250 kcmil Compact. Dies 298, .840, CSA #24. Oil Stop. Oxide Inhibitor and Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
5.25 in |