Catalog No. : 650RSC
Description: RETAINING SLEEVE CAM-OP
UPC: 783786355280
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state.Optional accessories allow visible external separation, by-pass, isolation, dead-ending, grounding, and testing as well as adding taps, surge arrestors, and circuit protection.Built in hex design for easy torquing into place. |
|
Application |
The 650RSC is used in all of the Cam-Op kits in conjunction with the K650LBM3 or K650LB bushing interfaces. Using a 600ATM assembly tool with the built in hex torquing feature allows for tight fitting connections which allow the locking and unlocking of the Cam-Op link. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
.88 inch (22.2 mm) Diameter, 4.25 inch (107.9 mm) Length. |
Documents/Support Tools
|
Sales Drawing |