Catalog No. : 650LRTPA3
Description: PLUG,REDUCING TAP,S-OP,200A LB,15KV
UPC: 783786470433
15kV 600 Series Test and Ground and Stick-Op, Connector System, Stick-Op Loadbreak Reducing Tap Plug, 600AT assembly tool required for operation and/or installation of Stick-Op. 600 to 200 Amps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 to 200 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |