Catalog No. : 650LK-C
Description: 15KV LINK CAM-OP KIT
UPC: 783786402335
15kV, 600 Amp, Deadbreak Cam-Op Link Bracket Assembly. 304 Stainless Steel Lever Arm is 13 inches long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |