Catalog No. : 650LINK-OK
Description: 15KV LINK OP KIT 600A
UPC: 75114407694
650 Link OP Kit. Includes Tool Case, 200 Amp, 15 kV LB Grounding Elbow, Test Rod, Assembly Tool, Reducing Tap Plug, Lubricant
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Tool Case |
Specifications
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-20 to +65 C |
Classifications
|
Brand Name |
Elastimold |