Catalog No. : 650GP
Description: PLUG GRD PS 600A DB 15/25KV
UPC: 783786666171
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully Rated 15/25kV, 600 Amps Deadbreak Grounding Plug. Allows visible external separation and grounding. Stainless Steel Bracket. Hot Stick Operable. 2.29 Foot (27.48 inch or 697mm) 1/0 AWG Grounding Cable |
|
Application |
Grounding Plug is designed to ground a cable terminated with a 600 ampere elbow. |
Specifications
|
Material |
Stainless Steel Mounting Bracket, EPDM Rubber Plug. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Ground Lead 1/0 AWG x 27.48 inches, 2.29 foot, 697mm. Plug has 3 inch Diameter and is 3.88 inches long (98.5mm). |
Compliance and Certifications
| RoHS | Out of scope of RoHS |