Catalog No. : 650ETP
Description: ELBOW TAP PLUG-15KV
UPC: 783786622849
15kV 600 Amp Series Loadbreak Elbow Tap Plug. Use 600ATM assembly tool.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15kV, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 8.61 inch, Diameter 3 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |