Catalog No. : 650BAW
Description: HARDWARE PREPACK
UPC: 783786646340
15-25 kV. 600 Amp, Bolt Washers Prepack, (1) Zinc Plated Steel Compression Washer Diameter 1.313 inch with .640/.653 Diameter Hole, (1) Tin Plated Steel Flat Washer 1-1/4 inch Diameter with .656 inch Hole, (1) 304 Stainless Steel Hex Head Cap Screw Machined 5/8-11 UNC-2A Overall Length 1.9 inch. (1) Nylon Rod, (3) Lubricant packets.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Tested and Approved for Use with Elastimold Products |
|
Application |
15/25kV, 600 Amp |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
5/8 inch, 11 Threads, 1.5 inches Long |