Catalog No. : 650ARR-290
Description: 600A ADAP RETAIN RING 300STR 350SOL
UPC: 783786196012
15/25/35kV 600 Series Deadbreak Adapter Retaining Ring. Conductor Size Compressed Stranded 300 kcmil, Compacted Solid 350 kcmil, mmSquared Compact 150.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Retaining rings |
|
Special Features |
Socket Head Cap Screw for Tightening |
|
Application |
Designed to Secure a Cable Adapter at Proper Position During Installation of the Housing for 15/25/35kV. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Thickness |
0.500 in |
Documents/Support Tools
|
Sales Drawing |