text.skipToContent text.skipToNavigation

Catalog No. : 650-648

Description:  CONTACT FOR CCP ALUM PG12243

UPC: 783786364947

Electro Tin Plated Aluminum Contact for K655/656CCP. Length 5.578 inch x 1.125 inch Diameter. Tapped 5/8-11 UNC-2B by 1 inch Deep. G12243
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold