text.skipToContent text.skipToNavigation

Catalog No. : 650-41863

Description:  TY-RAP BASE WITH 3M TAPE(F-9473-PC)

UPC: 786210809489

Aluminum Mounting Plate for Securing Cables, Adhesive Mounting Method, Temparature Rating of 66 Degrees Celsius (150F)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable tie mounts

Classifications

Brand Name

Ty-Rap

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Sustainability

Environmental product declaration

EPD TY-RAP® Mounting Bases US

EPD Ty-Rap Cable Ties US

EPD Ty-Rap Cable Ties CA

EPD Deltec® heavy-duty cable strap US

EPD TyGenic Antimicrobial Detectable Cable Ties EUC-AMA

ETIM EC000449 Mounting base and -element for cable ties

Type of fastening

Stick

Material

Metal

Material quality

Aluminium

Documents/Support Tools

Sales Drawing

Click here