Catalog No. : 650-40978-4
Description: FOR FOUR BUNDLES
UPC: 786210296586
Descriptors
|
Category |
Cable tie mounts |
|
Application |
These nylon mounting strips for parallel installation of wire bundles can accommodate up to six closely spaced bundles. |
Specifications
|
Material |
Nylon/Polyamide 6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
139.7 mm |
|
Length |
5.5 inch |
|
Width |
15.88 mm |
|
Width |
0.625 inch |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |