text.skipToContent text.skipToNavigation

Catalog No. : 650-331

Description:  UNIV MTG PREPACK-JCT

UPC: 783786331192

Universal Mounting Prepack- for 600/900 Amp Junctions, Includes (4) 3/8 inch External Tooth Lock Washers, (4) 3/8 inch Hex Head Cap Screws, (4) 3/8 inch Hex Nuts, (6) 1/2 inch Hex Head Cap Screws, (6) 1/2 inch Hex Nuts, (6) 1/8 inch Split Lock Washers. Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

600/900 Amp Junctions

Specifications

Material

Stainless Steel

Classifications

Brand Name

Elastimold

Dimensions

Size

3/8 in , 1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant