text.skipToContent text.skipToNavigation

Catalog No. : 650-277-U

Description:  U-STRAP FOR K650J4

UPC: 783786276608

304 Stainless Steel U-Strap / Bracket Hold-Down Strap for K650J4, 1 inch wide, 6 inch wide, 3-9/16 inch center section. Two 9/16 holes - one on each side.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant