text.skipToContent text.skipToNavigation

Catalog No. : 65-W

Description:  M20 STOPPING PLUG COLOUR - WHITE

UPC: 5016947005287

General Purpose Stopping Plug, M20 Thread, Plug Length 18mm, Head Depth 6 Meters, Polyamide 6.6, IP66, White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable end sleeve

Application

Provides a Smooth Finish to Conduit Preventing Any Damage to Cables When Not Terminated with a Fitting

Specifications

Insulation

IP66

Material

Polyamide/Nylon 6.6

Color

White

Classifications

Brand Name

Adaptaflex

Dimensions

Size

M20

Compliance and Certifications

RoHS RoHS3 Compliant