text.skipToContent text.skipToNavigation

Catalog No. : 65-G

Description:  M20 STOPPING PLUG COLOUR - GREY

UPC: 5016947057538

General Purpose Stopping Plug, M20 Thread, Plug Length 18mm, Head Depth 6 Meters, Polyamide 6.6, IP66, Grey
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable end sleeve

Application

Provides a Smooth Finish to Conduit Preventing Any Damage to Cables When Not Terminated with a Fitting

Specifications

Insulation

IP66

Material

Polyamide/Nylon 6.6

Color

Gray

Classifications

Brand Name

Adaptaflex

Dimensions

Size

M20

Compliance and Certifications

RoHS RoHS3 Compliant