Catalog No. : 65-B
Description: M20 STOPPING PLUG COLOUR - BLACK
UPC: 5016947057521
Descriptors
|
Category |
Cable end sleeve |
|
Application |
Provides a Smooth Finish to Conduit Preventing Any Damage to Cables When Not Terminated with a Fitting |
Specifications
|
Insulation |
IP66 |
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
M20 |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
20 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |