text.skipToContent text.skipToNavigation

Alternate Catalog No. : 65/SLK-M LOAD SIDE

Catalog No. : 65/SLK-MLOADSIDE

Description:  SLK-M LOAD SIDE HOUSING

UPC: 75114410250

Load Side Housing for Mechanical Streetlight Kit. Santoprene. Length 3-1/2 inch. Widest Diameter 1-11/32 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable end sleeve

Application

Streetlight Kit

Specifications

Insulation

yes

Material

Santoprene

Color

Black

Classifications

Brand Name

Homac

Standard

CSA

Dimensions

Wire Size

#2 to #14 AWG

Size

Length 3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant