Alternate Catalog No. : 65/SLK-M LINE SIDE
Catalog No. : 65/SLK-MLINESIDE
Description: SLK-M LINE SIDE HOUSING
UPC: 75114410243
Line Side Housing for Mechanical Streetlight Kit. Santoprene. Length 4-13/64 inch. Widest Diameter 1-11/32 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
|
Application |
Streetlight Kit |
Specifications
|
Insulation |
yes |
|
Material |
Santoprene |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
|
Standard |
CSA |
Dimensions
|
Wire Size |
#2 to #14 AWG |
|
Size |
Length 4-13/64 in |