Catalog No. : 64663
Description: GROUNDING MAT C/W HARDWARE
UPC: 624871034522
Made or assembled in Canada.
4 ft. x 6 ft. hot dip galvanized. Mat is made from 6 in. x 6 in. welded mesh. 1⁄4 in. Diameter rod. With hardware 3 1⁄2" x 1⁄2" galvanized bolts, 3 galvanized washers and 3 galvanized nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Reduces risk and prevents build-up of dangerous potential differences between high-voltage equipment or structures and user standing on ground surface. |
|
Application |
Grounding Device |
Specifications
|
Conductor Material |
Galvanized Steel |
|
Type Of Indicators |
None |
|
Insulation |
None |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
CEC Rule 36-308 compliant |
Dimensions
|
Length |
6 ft |
|
Size |
4 ft X 6 ft |