Alternate Catalog No. : 643 1 1/4AL
Catalog No. : 64311/4AL
Description: BOXES, CAST
UPC: 785991921076
Three Gang Flush Service Floor Box, 111 Cubic Inches, Length 5-1/2 Inches, Width 10 Inches, Depth 3-5/8 Inches, 1-1/4 Inch Conduit Hubs, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
- Fully adjustable
- Cast iron watertight body and painted silver enamel inside and out for additional corrosion resistance
- Interior and exterior leveling screws permit adjustment to finished floor with removable partitions for large capacity requirements on 2, 3 and 4 gang.
- Shipped complete with expendable cap to prevent ingress of concrete during pour.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Fully adjustable |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment |
Specifications
|
Material |
Aluminum |
|
Cubic Capacity |
111 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |